您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
21010104010
Pfannenberg
Signaling Technology
Visual Signaling
Flashing Lights
Powered by
CAD模型選擇
{pfannenberg/signaling_technology/visual_signaling/flashing_lights/pmf_2030_asmtab.prj},{NB=21010104010()},{MANUID=21010104010},{NETWEIGHT=1.2500},{CTN=85318070},{EF000002=230},{EF000076=30},{EF000587=0.45},{VERS=2},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{A1A=21.4},{A2A=5.4},{BA=84.2},{C1A=42.1},{C2A=42.1},{A1W=42.9},{A2W=10.7},{BW=168.4},{C1W=84.2},{C2W=84.2},{A1I=96.5},{A2I=24.1},{BI=378.9},{C1I=189.5},{C2I=189.5},{PREVIEW=parts/pmf_bm_amber.png},{MANUTYPEDESC=PMF 2030 230 AC AM},{DESCSHORT=Flashing Light PMF2030 amber BM,230AC,30J,IP55},{VS=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
Preview
parts/pmf_bm_amber.png
parts/pmf_bm_amber.png
MANUID
Product number of the Manufacturer
21010104010
21010104010
MANUTYPEDESC
Manufacturer Type Description
PMF 2030 230 AC AM
PMF 2030 230 AC AM
DESCSHORT
Short Description
Flashing Light PMF2030 amber BM,230AC,30J,IP55
Flashing Light PMF2030 amber BM,230AC,30J,IP55
DESCLONG
Long Description
"- Extremely bright amber all-round flashing light due to 30 joules total flash energy and use of a Fresnel lens, low power consumption (energy-saving), bracket mountin - Extremely good perceptibility over great distances - Large variety of mounting methods - direct (DM) or using a bracket (BM) - Extremely reliable and durable due to the use of state-of-the-art electronic components - no replacement of mechanical or electrical wearing parts necessary - Exchangeability due to widespread drilling template possible - Extremely reliable and durable: mount it and forget it! - Highest mechanical stability - Maximum visibility 898m - Service life: after 8 million flashes, still 70% light emission - Dimensions: 177mm diameter x 185mm (depending on mounting type) - Operating temperature: +55C - -40C "
"- Extremely bright amber all-round flashing light due to 30 joules total flash energy and use of a Fresnel lens, low power consumption (energy-saving), bracket mountin - Extremely good perceptibility over great distances - Large variety of mounting methods - direct (DM) or using a bracket (BM) - Extremely reliable and durable due to the use of state-of-the-art electronic components - no replacement of mechanical or electrical wearing parts necessary - Exchangeability due to widespread drilling template possible - Extremely reliable and durable: mount it and forget it! - Highest mechanical stability - Maximum visibility 898m - Service life: after 8 million flashes, still 70% light emission - Dimensions: 177mm diameter x 185mm (depending on mounting type) - Operating temperature: +55C - -40C "
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
Without
INDICATE
WARNING
ALERT
Without
INDICATE
WARNING
ALERT
ABC
3D-Coverage
0x0x0
m
A1
Size of visual coverage A1
0.0
m
A2
Size of visual coverage A2
0.0
m
B
Size of visual coverage B total
0.0
m
C1
Size of visual coverage C1
0.0
m
C2
Size of visual coverage C2
0.0
m
INTNO
International product number
4061131109372
4061131109372
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
1.2500
1.2500
kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
230
V
EF000003
Mounting method
Other
Other
EF000076
Power
30
W
EF000143
Type of current
AC
EF000587
Electricity consumption
0.45
A
EF001596
Material housing
Plastic
EF002423
Lamp type
Xenon
EF002749
Colour of lamp hood
Orange
Orange
EF005474
Degree of protection (IP)
IP55
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews