??
Catalog navigation
CADモデル選択
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1507816
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
Termination resistor, 5-position, Plug straight M12, coding: A, on free cable end
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12MS CAN TR
PREVIEW
Preview
INTNO
International product number
4017918900410
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
EAC
AAS627
Weight of the individual packaging
8.090 g
AAG503
DC-isolation present
No
BAB113
Resistance
120 Ω
AAO663
GTIN
4017918900410
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
Terminating resistor CANopen®/DeviceNet™ M12
AAO057
Product type
SAC-5P-M12MS CAN TR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85332100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
ダウンロード(CADデータ)
プレビュー