??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1002329
DESCSHORT
Short Description
Printer
DESCLONG
Long Description
Printer, weight: 21 kg, width: 523 mm, height: 340 mm
MANUTYPEDESC
Manufacturer Type Description
BLUEMARK ID COLOR
PREVIEW
Preview
INTNO
International product number
4055626468907
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAE617
Mass
32000 g
AAF528
interface
10/100 Mbps Ethernet, 1x USB 2.0 device, 1x USB 2.0 Host
AAO663
GTIN
4055626468907
AAW338
Manufacturer product designation
Printer
AAU734
Manufacturer product description
CMYK multicolor printer with UV LED technology, with integrated "MARKING SYSTEM APP" marking software on board, 7" touch color display for printing plastic tags in UC, UCT, US, and UM format, as well as metal plates.
AAO057
Product type
BLUEMARK ID COLOR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84433210
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat