??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
MANUID
Product number of the Manufacturer
2744610
DESCSHORT
Short Description
Patch panels
DESCLONG
Long Description
Patch panel, one RJ45 jack to 4 screw connection terminal blocks (assignment 1, 2, 3, 6), CAT5e, 10/100 Mbps, DIN rail adapter, IP20, shield contacting on DIN rail
MANUTYPEDESC
Manufacturer Type Description
FL CAT5 TERMINAL BOX
PREVIEW
Preview
INTNO
International product number
4017918819477
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
24.5 mm
BAA020
height
89.6 mm
AAF040
net weight
0.05059 kg
BAB577
depth
52.00 mm
AAD244
Category
5
BAD993
screened
Yes
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4017918819477
AAW338
Manufacturer product designation
Patch panels
AAU734
Manufacturer product description
Patch panel, one RJ45 jack to 4 screw connection terminal blocks (assignment 1, 2, 3, 6), CAT5e, 10/100 Mbps, DIN rail adapter, IP20, shield contacting on DIN rail
AAO057
Product type
FL CAT5 TERMINAL BOX
AAY811
URI of the product
http://www.phoenixcontact.com/product/2744610
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Stáhnout CAD model
Previews