??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1208054
DESCSHORT
Short Description
Distributor
DESCLONG
Long Description
Distributor, design: Rail-mountable module, degree of protection: IP20, number of positions: 4, material: Metal, connection method: M17 circular connector, cable outlet: above and below, housing size: 1, color: gray, Ethernet
MANUTYPEDESC
Manufacturer Type Description
FOC-PP-OS4S-LCD2-OM1
PREVIEW
Preview
INTNO
International product number
4063151275396
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
BAF016
width
40 mm
BAA020
height
130 mm
AAF040
net weight
0.609 kg
BAB577
depth
115 mm
AAO663
GTIN
4063151275396
AAW338
Manufacturer product designation
Distributor
AAU734
Manufacturer product description
Distributor, design: Rail-mountable module, degree of protection: IP20, number of positions: 4, material: Metal, connection method: M17 circular connector, cable outlet: above and below, housing size: 1, color: gray, Ethernet
AAO057
Product type
FOC-PP-OS4S-LCD2-OM1
AAY811
URI of the product
http://www.phoenixcontact.com/product/1208054
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews