??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
2799487
DESCSHORT
Short Description
FO connectors
DESCLONG
Long Description
FO connectors, number of positions: 2, material: Metal, connection method: F-SMA, cable outlet: straight
MANUTYPEDESC
Manufacturer Type Description
PSM-SET-FSMA/4-HCS
PREVIEW
Preview
INTNO
International product number
4017918126742
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD875
Net weight
37.060 g
AAO663
GTIN
4017918126742
AAW338
Manufacturer product designation
FO connectors
AAU734
Manufacturer product description
F-SMA plug set for PCF fiber, for self assembly consisting of 4 quick mounting connectors with bend protection sleeve
AAO057
Product type
PSM-SET-FSMA/4-HCS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews