??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212528
DESCSHORT
Short Description
Stripping tool
DESCLONG
Long Description
Stripping tool, min. cross section: 0.2 mm², max. cross section: 10 mm², weight 246, black
MANUTYPEDESC
Manufacturer Type Description
WIREFOX-MP VDE
PREVIEW
Preview
INTNO
International product number
4046356589567
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
190 mm
BAD875
Net weight
246 g
AAG615
VDE tested
No
BAC745
Min. cross section
0.200 mm^2
AAG666
grip casing
multi component sleeves
BAC680
Max. cross section
10 mm^2
AAG794
ESD proved
No
AAO663
GTIN
4046356589567
AAW338
Manufacturer product designation
Stripping tool
AAU734
Manufacturer product description
Multifunction stripping tool, for removing the jacket from cables with a diameter of 8 to 13 mm, for stripping cables with a cross section of 0.2 to 10 mm², with full-fledged diagonal cutter, VDE 1000 V AC/1500 V DC tested
AAO057
Product type
WIREFOX-MP VDE
AAY811
URI of the product
http://www.phoenixcontact.com/product/1212528
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции