??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212154
DESCSHORT
Short Description
Stripping tool
DESCLONG
Long Description
Stripping tool, min. cross section: 0.5 mm², max. cross section: 1.5 mm², weight 120, black
MANUTYPEDESC
Manufacturer Type Description
WIREFOX ASI
PREVIEW
Preview
INTNO
International product number
4046356454292
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
166 mm
BAD383
Insulation present
Yes
AAL297
strip length adjustable
No
BAD875
Net weight
120 g
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
No
BAE894
Design of handle
1-component
BAC745
Min. cross section
0.500 mm^2
AAG666
grip casing
plastic sleeve
BAC680
Max. cross section
1.500 mm^2
AAG794
ESD proved
No
AAL756
depth of notch adjustable
No
AAK878
automatic wrenching
No
AAL858
impact protection present
No
AAL786
longitudinal section present
No
AAI998
min. strip diameter (AWG)
20
AAI997
max. strip diameter (AWG)
16
AAJ001
max. strip range (cross-section)
1.500 mm^2
AAI999
max. strip range (diameter)
1.900 mm
AAJ000
min. strip range (diameter)
0 mm
AAM138
spiral cut possible
No
BAB162
Height of head over all
68 mm
AAL197
self adjusting
Yes
AAL442
wire cutter present
No
AAG843
jaw length
15.500 mm
AAM054
round edge present
No
BAF513
width of head over all
14 mm
AAJ002
min. strip range (cross-section)
0.500 mm^2
AAO663
GTIN
4046356454292
AAW338
Manufacturer product designation
Stripping tool
AAU734
Manufacturer product description
Stripping pliers, for AS interface flat-ribbon cables, any desired stripping length
AAO057
Product type
WIREFOX ASI
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции