??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212158
DESCSHORT
Short Description
Stripping tool
DESCLONG
Long Description
Stripping tool, min. cross section: 1.5 mm², max. cross section: 6 mm², weight 136, black/green
MANUTYPEDESC
Manufacturer Type Description
WIREFOX 6SC
PREVIEW
Preview
INTNO
International product number
4046356454438
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
191 mm
BAD383
Insulation present
Yes
AAL297
strip length adjustable
Yes
BAD875
Net weight
136 g
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
No
BAE894
Design of handle
2-components
BAC745
Min. cross section
1.500 mm^2
AAG666
grip casing
multi component sleeves
BAC680
Max. cross section
6 mm^2
AAG794
ESD proved
No
AAL756
depth of notch adjustable
Yes
AAK878
automatic wrenching
Yes
AAL858
impact protection present
Yes
AAL786
longitudinal section present
No
AAI998
min. strip diameter (AWG)
16
AAI997
max. strip diameter (AWG)
10
AAJ001
max. strip range (cross-section)
6 mm^2
AAM138
spiral cut possible
No
BAB162
Height of head over all
48 mm
AAL197
self adjusting
Yes
AAL442
wire cutter present
Yes
AAG843
jaw length
7 mm
AAM054
round edge present
No
BAF513
width of head over all
20 mm
AAJ002
min. strip range (cross-section)
1.500 mm^2
AAO663
GTIN
4046356454438
AAW338
Manufacturer product designation
Stripping tool
AAU734
Manufacturer product description
Stripping tool, for cables and conductors (especially for cables protected against short circuits and ground leakages) 1.5 - 6 mm², self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm² stranded/1.5 mm² solid, replaceable stripping blade
AAO057
Product type
WIREFOX 6SC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.