??
Catalog navigation
CAD模型选择
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212167
DESCSHORT
Short Description
Stripping tool
DESCLONG
Long Description
Stripping tool, type of contact: Coaxial, min. cross section: 0 mm², max. cross section: 0 mm², weight 90, black
MANUTYPEDESC
Manufacturer Type Description
WIREFOX-D CX-5
PREVIEW
Preview
INTNO
International product number
4046356454353
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAA018
length
90 mm
BAD383
Insulation present
Yes
AAL297
strip length adjustable
Yes
BAD875
Net weight
90 g
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
No
BAE894
Design of handle
1-component
BAC745
Min. cross section
0 mm^2
AAG666
grip casing
plastic sleeve
BAC680
Max. cross section
0 mm^2
AAG794
ESD proved
No
AAL756
depth of notch adjustable
Yes
AAK878
automatic wrenching
No
AAL858
impact protection present
Yes
AAL786
longitudinal section present
No
AAI998
min. strip diameter (AWG)
0
AAI997
max. strip diameter (AWG)
0
AAJ001
max. strip range (cross-section)
0 mm^2
AAI999
max. strip range (diameter)
7.600 mm
AAJ000
min. strip range (diameter)
2.500 mm
AAM138
spiral cut possible
No
BAB162
Height of head over all
37.500 mm
AAL197
self adjusting
No
AAL442
wire cutter present
No
AAG843
jaw length
15.500 mm
AAM054
round edge present
Yes
BAF513
width of head over all
25.500 mm
AAJ002
min. strip range (cross-section)
0 mm^2
AAO663
GTIN
4046356454353
AAW338
Manufacturer product designation
Stripping tool
AAU734
Manufacturer product description
Stripping tool for coaxial cables of Ø 2.5 ... 7.6 mm, 3-level, strip-off dimensions 5.5 and 5.5 mm
AAO057
Product type
WIREFOX-D CX-5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82055980
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作