您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
PHOENIX CONTACT 1212479
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Screw driver bit
Bit for cross-head screws
Powered by
CAD模型選擇
{phoenix_contact/21/04/42/03/1212479.prj},{NB=1212479},{MANUID=1212479},{BAA018=70},{BAB576=0.012},{AAO663=4046356527118},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=82079030},{AAO676=1212479},{DESCSHORT=Screw insert},{DESCLONG=Screw insert, silver},{MANUTYPEDESC=SF-BIT-PHSL 1-70},{PREVIEW=../../../_pool_/e9/4c/89180_2000_int_04.png},{INTNO=4046356527118},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAB664=Steel},{BAE401=},{BAB521=without requirement},{BAA558=No explosion protection},{AAL522=No},{AAO634=Phillips},{AAI436=Size: PH 1 x 70 mm},{AAW338=Screw insert}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212479
DESCSHORT
Short Description
Screw insert
DESCLONG
Long Description
Screw insert, silver
MANUTYPEDESC
Manufacturer Type Description
SF-BIT-PHSL 1-70
PREVIEW
Preview
INTNO
International product number
4046356527118
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
70
mm
BAB664
material
Steel
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
0.012
kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAL522
ball locking present
No
AAO634
Form
Phillips
AAI436
size of the bit
Size: PH 1 x 70 mm
AAO663
GTIN
4046356527118
AAW338
Manufacturer product designation
Screw insert
AAU734
Manufacturer product description
Screw bit, positive/negative PH/bladed, E6.3-1/4" drive, size: PH 1 x 70 mm, hardened, suitable for holder according to DIN 3126-F6.3/ISO 1173
AAO057
Product type
SF-BIT-PHSL 1-70
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
82079030
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求