??
Catalog navigation
CAD模型选择
HELP_VARIABLE
MANUID
Product number of the Manufacturer
8191309
DESCSHORT
Short Description
Tool bag, unequipped
DESCLONG
Long Description
Tool bag, unequipped
MANUTYPEDESC
Manufacturer Type Description
TOOL-WRAP EMPTY CUS
PREVIEW
Preview
INTNO
International product number
4055626039855
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
6
BAF016
width
250 mm
BAA020
height
290 mm
BAA018
length
520 mm
BAB577
depth
250 mm
BAB664
material
Plastic
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
0.795 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAM118
signal-red
No
AAL682
padlock shackle present
No
AAL921
shoulder strip present
No
AAO663
GTIN
4055626039855
AAW338
Manufacturer product designation
Tool bag, unequipped
AAU734
Manufacturer product description
Tool wrap, unequipped, business card-sized marking label printed according to customer specifications
AAO057
Product type
TOOL-WRAP EMPTY CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42029298
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作