??
Catalog navigation
CAD模型选择
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1014150
DESCSHORT
Short Description
Mandatory sign
DESCLONG
Long Description
Mandatory sign, Sheet, blue/white, labeled: Wear face shield, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm, Number of individual labels: 3
MANUTYPEDESC
Manufacturer Type Description
PML-M105 (D100)
PREVIEW
Preview
INTNO
International product number
4046356783958
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4046356783958
AAW338
Manufacturer product designation
Mandatory sign
AAU734
Manufacturer product description
Mandatory sign, Sheet, blue/white, labeled: Wear face shield, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm, Number of individual labels: 3
AAO057
Product type
PML-M105 (D100)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作