??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1014178
DESCSHORT
Short Description
Mandatory sign
DESCLONG
Long Description
Mandatory sign, can be ordered: by card, blue/white, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm, Number of individual labels: 4
MANUTYPEDESC
Manufacturer Type Description
US-PML-M100 (D50) CUS
PREVIEW
Preview
INTNO
International product number
4046356786461
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
AAO663
GTIN
4046356786461
AAW338
Manufacturer product designation
Mandatory sign
AAU734
Manufacturer product description
Mandatory sign, can be ordered: by card, blue/white, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm, Number of individual labels: 4
AAO057
Product type
US-PML-M100 (D50) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok