??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1014278
DESCSHORT
Short Description
Hazardous substances label
DESCLONG
Long Description
Hazardous substances label, Sheet, red/white, labeled: Corrosive, mounting type: adhesive, diameter: 0 mm, lettering field size: 25 x 25 mm, Number of individual labels: 4
MANUTYPEDESC
Manufacturer Type Description
PML-GHS105 (25X25)
PREVIEW
Preview
INTNO
International product number
4046356786959
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAC895
diameter
0 mm
BAF016
width
25 mm
BAA020
height
25 mm
BAA351
color
red/white
BAF742
Type of motif imprint
Corrosive
AAO663
GTIN
4046356786959
AAW338
Manufacturer product designation
Hazardous substances label
AAU734
Manufacturer product description
Hazardous substances label, Sheet, red/white, labeled: Corrosive, mounting type: adhesive, diameter: 0 mm, lettering field size: 25 x 25 mm, Number of individual labels: 4
AAO057
Product type
PML-GHS105 (25X25)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.