??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
22-7-3560
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
70 mm
B
18 mm
C
4 mm
D
43 mm
E
30 mm
F
10 mm
Download CAD models
Previews
3D
Dimension