??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3565
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
263.5 mm
B
403.2 mm
C
514.3 mm
D
527 mm
K
406.4 mm
LG
558.8 mm
CN
Load rating
34
E
254 mm
F
406.4 mm
G
508 mm
WEIGHT
weight
560 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25824-3-4-extension-ball-bearing-slide-2-pieces-front-disconnect.html
下载CAD模型
预览
3D
尺寸标注