??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3637
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
96 mm
B
63 mm
C
34 mm
NOTE
Note
drilled
WEIGHT
weight
77 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25763-drop-handles-96-x-61-mm-load-25-kg.html
下載CAD模型
Previews
3D
尺寸