??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3644
MATERIAL
Material
aluminium
FINISH
Finish
matt black
A
88 mm
B
40 mm
F
102 mm
WEIGHT
weight
50 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25740-black-aluminium-rear-mounted-grab-handles-88-to-120-mm.html
Pobierz modele CAD
Previews
3D
Wymiar