??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3696
MATERIAL
Material
304 stainless steel
FINISH
Finish
mirror polished
A
100 mm
B
40 mm
C
14 mm
D
8 mm
I
11 mm
WEIGHT
weight
120 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25749-rear-mounted-grab-handles-92-to-200-mm.html
CAD modeli indir
Previews
3D
Boyut