??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-1-3873
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
80 mm
B
60 mm
C
2 mm
D
6 mm
NOTE
Note
type 2
WEIGHT
weight
115 g
S
6.3 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30256-lift-off-hinges-80-x-60-mm-stainless-steel.html
Download CAD models
Previews
3D
Dimension