??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3729
MATERIAL
Material
304 stainless steel
FINISH
Finish
brushed
A
80 mm
B
80 mm
C
2.5 mm
D
7 mm
NOTE
Note
type 1 / round corners
WEIGHT
weight
175 g
S
5.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25606-lift-off-hinges-80-x-80-mm-stainless-steel-with-6-holes.html
Download CAD models
Previews
3D
Dimension