??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3549
MATERIAL
Material
steel
FINISH
Finish
raw
A
35 mm
B
21.8 mm
C
0.8 mm
D
2.4 mm
F
4.2 mm
NOTE
Note
drilled / headed pin
G
22 mm
WEIGHT
weight
7 g
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25540-small-hinges-with-4-knuckles.html
CAD modeli indir
Previews
3D
Boyut