??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3617
MATERIAL
Material
steel
FINISH
Finish
raw
A
30 mm
B
19 mm
C
1 mm
D
2.4 mm
F
4 mm
NOTE
Note
drilled
G
19 mm
WEIGHT
weight
5.5 g
S
3.3 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25538-small-hinges-with-4-knuckles.html
Pobierz modele CAD
Previews
3D
Wymiar