??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4300
MATERIAL
Material
6082 T5 alu
FINISH
Finish
anodised
A
63,5 mm
B
63,5 mm
C
1,3 mm
D
2,29 mm
E
2,29 mm
PIN_MATERIAL
Pin material
stainless steel
F
40 mm
G
40 mm
WEIGHT
weight
15 g
S
6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30436-small-finalu-hinges.html
Pobierz modele CAD
Previews
3D
Wymiar