??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4399
MATERIAL
Material
6060 T5 alu
FINISH
Finish
black anodised
A
90 mm
B
35 mm
C
33 mm
D
8 mm
CAD modeli indir
Previews
3D
Boyut