??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3582
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
60 mm
B
60 mm
C
2 mm
D
6 mm
F
8 mm
WEIGHT
weight
40 g
S
4.5 mm
CAD modeli indir
Previews
3D
Boyut