??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3584
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
80 mm
B
80 mm
C
2.5 mm
D
6 mm
F
8 mm
H
12.5 mm
G
60 mm
WEIGHT
weight
164 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25878-square-hinges-with-two-offset-leaves-and-removable-pin-with-6-holes.html
下载CAD模型
预览
3D
尺寸标注