??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3614
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
70 mm
B
70 mm
C
2 mm
D
6 mm
F
8 mm
H
10 mm
G
50 mm
WEIGHT
weight
156 g
S
4.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25877-square-hinges-with-two-offset-leaves-and-removable-pin-with-6-holes.html
Download CAD models
Previews
3D
Dimension