??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3679
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
40 mm
B
40 mm
C
2 mm
D
4 mm
WEIGHT
weight
34 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25889-square-hinges-with-no-offset-leaf-and-riveted-pin-no-holes.html
下載CAD模型
Previews
3D
尺寸