??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3873
MATERIAL
Material
316L stainless steel
FINISH
Finish
raw
A
60 mm
B
60 mm
C
2 mm
D
6 mm
F
8 mm
G
40 mm
WEIGHT
weight
82 g
S
4.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25885-square-hinges-with-two-offset-leaves-and-riveted-pin-with-4-holes.html
Download CAD models
Previews
3D
Dimension