??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-1-3665
MATERIAL
Material
stainless steel
FINISH
Finish
raw
A
44 mm
B
45,1 mm
C
35,9 mm
WEIGHT
weight
70 g
Download CAD models
Previews
3D
Dimension