??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
70-1-3628
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
30.2 mm
B
126.5 mm
WEIGHT
weight
78 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30282-concealed-hinge-a-900-opening.html
Stáhnout CAD model
Previews
3D
Dimenze