??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-3861
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
82 mm
B
21 mm
C
14 mm
D
5 mm
K
12 mm
NOTE
Note
type 1
WEIGHT
weight
38.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25198-concealed-springloaded-pin-hinges-b.html
Pobierz modele CAD
Previews
3D
Wymiar