??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
70-7-3658
MATERIAL
Material
304 stainless steel
FINISH
Finish
polished
A
40 mm
B
61 mm
C
30 mm
TORQUE
Torque
0.7 N.m N.m
WEIGHT
weight
88 g
WEB
Link to PINET website
https://www.pinet-industrie.com/fr/produits/35486-charniere-invisible-avec-maintien-en-position-ouverture-1300
Stáhnout CAD model
Previews
3D
Dimenze