??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
85-7-2332
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
80 mm
B
61 mm
C
4 mm
D
8 mm
WEIGHT
weight
412 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/31658-charniere-inv-inox-a-souder.html
Download CAD models
Previews
3D
Dimension