??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
85-7-2334
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
80 mm
B
62 mm
C
4 mm
D
8 mm
WEIGHT
weight
420 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/31659-charniere-inv-inox-a-souder.html
Pobierz modele CAD
Previews
3D
Wymiar