??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4419
MATERIAL
Material
6082 T5 alu
FINISH
Finish
raw
A
1830 mm
B
38.1 mm
C
1.3 mm
D
2.2 mm
E
12.7 mm
NOTE
Note
undrilled
Download CAD models
Previews
3D
Dimension