??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
44-7-3011
MATERIAL
Material
polypropylene
FINISH
Finish
black
B
76.2 mm
C
3.2 mm
WEIGHT
weight
2900 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25158-polymer-continuous-hinges-in-15-25-meter-rolls.html
下載CAD模型
Previews
3D
尺寸