??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-3541
MATERIAL
Material
steel
FINISH
Finish
raw
A
1995 mm
B
60 mm
C
1.5 mm
D
5 mm
E
40 mm
PIN_MATERIAL
Pin material
steel
NOTE
Note
undrilled
WEIGHT
weight
1980 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25134-rolled-knuckle-continuous-hinge-60-mm-width.html
Stáhnout CAD model
Previews
3D
Dimenze