??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
41-1-3523
MATERIAL
Material
5754 alu
FINISH
Finish
raw
A
1995 mm
B
60 mm
C
2 mm
D
6 mm
E
30 mm
PIN_MATERIAL
Pin material
aluminium
NOTE
Note
undrilled
WEIGHT
weight
998 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25139-rolled-knuckle-continuous-hinge-60-mm-width.html
CAD modeli indir
Previews
3D
Boyut