??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-4459
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
2000 mm
B
100 mm
C
3 mm
D
6 mm
E
40 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
5930 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30217-rolled-knuckle-continuous-hinge-100-mm-width.html
下載CAD模型
Previews
3D
尺寸