??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-4547
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
2000 mm
B
80 mm
C
3 mm
D
6 mm
E
40 mm
PIN_MATERIAL
Pin material
stainless steel
F
35 mm
NOTE
Note
drilled
G
60 mm
WEIGHT
weight
5000 g
S
5.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30416-rolled-knuckle-continuous-hinge-80-mm-width.html
下載CAD模型
Previews
3D
尺寸