??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3902
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin polished
A
101.6 mm
B
88.9 mm
C
3 mm
D
7 mm
S
8.5 mm
Pobierz modele CAD
Previews
3D
Wymiar