??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-4140
MATERIAL
Material
304 stainless steel
FINISH
Finish
brightened
A
115 mm
B
155 mm
C
4 mm
D
10 mm
Download CAD models
Previews
3D
Dimension