??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
27-1-3836
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
D
8 mm
I
12 mm
F
16 mm
WEIGHT
weight
6.3 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25283-plug-va-for-modulo-system.html
下载CAD模型
预览
3D
尺寸标注