??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3991
MATERIAL
Material
steel
FINISH
Finish
raw
A
80 mm
B
30 mm
C
3 mm
D
6 mm
WEIGHT
weight
74 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25238-half-leaves-for-modulo-hinges-thickness-3-mm.html
CAD modeli indir
Previews
3D
Boyut