??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-4001
MATERIAL
Material
steel
FINISH
Finish
raw
A
120 mm
B
30 mm
C
5 mm
D
10 mm
WEIGHT
weight
211 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25258-half-leaves-for-modulo-hinges-thickness-5-mm.html
Stáhnout CAD model
Previews
3D
Dimenze