??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-7-3622
MATERIAL
Material
430 stainless steel
FINISH
Finish
polished
A
30 mm
B
60 mm
C
51.5 mm
TORQUE
Torque
2.9 N.m (axis X) / 1.4 N.m (axis Z) N.m
WEIGHT
weight
92 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30240-dual-axis-torque-hinge-30-x-60-mm.html
Download CAD models
Previews
3D
Dimension