??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3840
MATERIAL
Material
304 stainless steel
FINISH
Finish
brightened
A
35 mm
B
133 mm
C
2.5 mm
D
6 mm
WEIGHT
weight
140 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25237-hinge-with-stop-at-600.html
Pobierz modele CAD
Previews
3D
Wymiar